Publicar produtos
LVC Model LV-186-985-SW-LF - Single, Master Mixing Valve in a SS Cabinet
Arquivado

LVC Model LV-186-985-SW-LF - Single, Master Mixing Valve in a SS Cabinet

>Minimum Flow = 6 gpm - Maximum Flow = 148 gpm >PARA-Trol Wax Thermostatic Element w/10 Year Warranty >2" F-NPT Inlets with Check & Service Stops >2" F-NPT Oulet >Locking Regulator Handles & Adjustable Temperature Limit Stop >Approvals: ASSE 1017, cUPC Certified, City of LA >Eco-Mix Certified Lead Free Construction in Rough Bronze Finish >Mounted in stainless steel cabinet with hinged door and cylinder lock
Especificações técnicas
  • Ref.ª únicalv-186-985-sw-lf
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosLV Series Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas