Publicar produtos
LVC Model - TM-600-LF - Emergency Mixing Valve for a Single Drench Showers in a SS Cabinet
Arquivado

LVC Model - TM-600-LF - Emergency Mixing Valve for a Single Drench Showers in a SS Cabinet

>Minimum Flow = 3 gpm - Maximum = 51 gpm >Bi-Metal Thermostat w/ 10 Year Warranty >3/4" Inlets with Union Angle Check Stops >1" Outlet with Dial Thermometer - Locking Regulator >Internal 20 GPM Cold Water By-Pass @ 30 PSID >Approvals: ASSE 1071 >Eco-Mix Certified Lead Free Construction >Mounted in stainless steel cabinet with hinged door and cylinder lock
Especificações técnicas
  • Ref.ª únicatm-600-lf-ststl-exp
  • Familia de productoMixing Valves for Liquid Services
  • Grupo de produtosEmergency Mixing Valves
  • TipoObject (objeto único)
  • Data de publicação2016-02-03
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectCanalização - Válvulas