Publicar produtos
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
Joy  JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit
    Mirage
    Arquivado

    Joy JY140TC - JY140TS - JY140TD Vanity top with integrated washbasin and separate base unit

    Vanity top with integrated washbasin (concealed drain) and separate base unit with drawer

    BathMood is the new project by Mirage with solutions and furnishing elements for the bathroom that can be perfectly coordinated with the floor and wall coverings. It is a comprehensive range of countertop or free-standing washbasins, containers, shower trays and mirrors. These are available in various sizes and have a modular design, allowing compositions and specific solutions to meet every need.

    BathMood is a combination of good looks and functionality: each element offers the outstanding properties of porcelain stoneware, such as easy-cleaning, stain resistance and colour steadfastness. The range of colours, effects and surfaces available enables the creation of unique room styles with coordinated looks or sophisticated contrasts of textures, offering exclusive solutions to meet personal tastes.

    Especificações técnicas
    • Ref.ª únicaJoy-JY140T
    • Familia de productoBasin
    • Grupo de produtosJoy
    • TipoObject (objeto único)
    • Data de publicação2021-08-27
    • Número de edição1
    Relacionado
    • Material principalCerâmica
    • Material secundárioMadeira
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectSanitários - Bacias
    • Classificação IFCElemento de mobiliário
    • Número OmniClass23-31 13 00
    • Título OmniclassSinks