Publicar produtos
Skateboard Rack The Lockable SkateDock™ Surface Mounted
Skateboard Rack The Lockable SkateDock™ Surface Mounted
Skateboard Rack The Lockable SkateDock™ Surface Mounted
Skateboard Rack The Lockable SkateDock™ Surface Mounted
    Arquivado

    Skateboard Rack The Lockable SkateDock™ Surface Mounted

    Ground Control Systems has helped more than 400 US schools Embrace the Board and say “enough!” to chaos in the classroom with our SkateDock™ lockable skateboard parking solution.

    The SkateDock™ locking skateboard rack provides a secure place for riders to lock up skateboards and scooters with confidence. Installed in a high-visibility location, the SkateDock™ helps schools manage boards on campus effortlessly. We combine our best practices, location expertise and educational “Dock It & Lock It” enforcement signage to make your program a success. The ultimate choice, the SkateDock™ leads the industry in lockable board parking solutions.
    • Our most popular board rack
    • Simple and intuitive surface mount tower design
    • Holds 10 boards and can be combined to double or triple sided racks
    • Compatible with any size board or scooter – does not interfere with locking
    • Black injection molded urethane EdgeGuards™ protect boards from damage
    • Lockable rings compatible with padlocks, u-locks or short cable locks
    • Fully welded, no assembly required
    • Duraplas™ silver finish is the longest-lasting finish on the market, even in marine/snow environments
    Especificações técnicas
    • Ref.ª únicaparkabike-0019
    • Familia de productoSite Furnishings
    • Grupo de produtosSkateDock™ Skateboard Racks
    • TipoObject (objeto único)
    • Data de publicação2014-06-05
    • Número de edição1
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo

    Produtos parecidos

    3.8 de 5 estrelas 3.8 (66)
    4.3 de 5 estrelas 4.3 (81)
    5.0 de 5 estrelas 5.0 (10)
    4.1 de 5 estrelas 4.1 (14)