Publicar produtos
Kiara
Kiara
Kiara
Kiara
Kiara
Kiara
Kiara
Kiara
Kiara
    Saxun

    Kiara

    Traduzido por Google,

    Toldo de peito Kiara

    Especificação
    • A sun protection system with an attractive aesthetic that brings together practical and advanced features to be able to install quickly and comfortably. Its 100% metallic structure achieves a uniform and elegant color appearance, since it does not integrate plastic elements that affect chromatic uniformity.

      Kiara makes it possible to enjoy endearing moments in all types of terraces in daylight, perfectly protecting users from solar radiation.

      Sensations that do not stop when the sun goes down, since we offer possibilities of LED lighting both in the arms and in the chest itself. In this way you can enjoy an unforgettable sunset every day in the best company.

      Protection of the mechanism and the tarp when the system is collected. Concealment of mechanical fasteners for better aesthetics. Option with aluminum covers, lacquered in the same color as the chest.

    Especificações técnicas
    • Ref.ª únicakiara
    • Familia de productoShading Systems
    • Grupo de produtosAwning
    • TipoObject (objeto único)
    • Data de publicação2025-05-06
    • Número de edição1
    Ligações
    Relacionado
    • Material principalAlumínio
    • Material secundárioTecido
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectConstrução - Persianas, estores
    • Classificação IFCObjeto
    • Código CSI MasterFormat 201410 73 13
    • Título CSI MasterFormat 2014Awnings
    • Número OmniClass23-17 21 11
    • Título OmniclassExterior Protection of Openings
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
    Produtos parecidos