Publicar produtos
Unica System+-INTL- power and connectivity solutions
Unica System+-INTL- power and connectivity solutions
Unica System+-INTL- power and connectivity solutions
Unica System+-INTL- power and connectivity solutions
Unica System+-INTL- power and connectivity solutions

    Unica System+-INTL- power and connectivity solutions

    Traduzido por Google,

    Os escritórios de hoje têm áreas abertas que incentivam a cooperação, salas de reunião para um foco mais profundo e lugares para relaxar. Tal diversidade requer soluções inovadoras para energia e conectividade. Descubra o Unica System+, uma gama de produtos concebidos para escritórios modernos.

    Os dispositivos Unica System+ são fáceis de instalar e desmontar e podem ser movidos sem problemas. Você também pode atualizar seus dispositivos e adicionar acessórios úteis, como uma lâmpada ou um suporte para telefone.

    Especificação
      • Floor sockets and boxes
      • Stand-alone desk units
      • Modular desk units 
      • Poles and posts
      • Cable management

      Unica System+ is the perfect solution for transforming offices at home or at work into well-organized workspaces. A variety of well-adapted design lines guarantee the right choice for any style and taste:
      Desk Unit XS
      The extra small desk units feature single socket outlets, socket outlets that integrate USB, USB A and USB C, as well as a wireless charger. Available in white and anthracite colors.
      Desk Unit S
      The small desk units, in a compact design, provide users with extra flexibility and mobility. Functions include a socket outlet and USBs (A and C).
      Desk Unit M
      The medium desk units, composed of modules, gives freedom to create functional and aesthetic office interiors. Available in white and anthracite colors, or white or anthracite with grey fabrics.
      Desk Unit L
      The large desk units include two modules which are installed on and under the desk. The under-desk module for permanently plugged-in devices, the on-desk module for immediate/daily use.
      Poles & Posts
      For buildings with electrical infrastructure running in the ceiling (Poles) or beneath the floor (Posts). Customization of functional and aesthetic modules gives flexibility and freedom to the office user.
      Floor socket XS
      These single-power outlet devices come in two shapes, round and square, and can be installed in raised-access or concrete floors. Equipped with a 180-degree openable lid, they facilitate access to the power outlet.
      Floor boxes M-L-XL
      The M, L, and XL floor boxes offer different frame sizes to meet diverse needs. They have both plastic and metal versions, catering to various floor finishings.
      Cable Management
      Keep cables and cords tucked neatly away. They’re easy to install and add nice finishing touches to the modern office.

    Especificações técnicas
    • Ref.ª únicaUnicaSystem_EN
    • Familia de productoBUILDING SYSTEMS
    • Grupo de produtosSolutions
    • TipoMostruário (modelo)
    • Data de publicação2021-09-21
    • Número de edição1
    Relacionado
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectComponentes elétricos - Distribuição