Publicar produtos
Optimo Direct/Indirect
Arquivado

Optimo Direct/Indirect

Direct/Indirect:

  • Extruded Aluminum housing
  • 4’ and 8’ individual units, or continuous rows
  • Straight runs with proprietary joiner design
  • Direct and Indirect light levels can be set to any combination at the factory
  • Efficacy up to 142 lm/W
  • Soft diffuse direct lighting
  • Textured powder coat finishes available in white, black, silver and bronze
  • Premium finishes also available
  • Approved for damp and dry locations
  • 0-10v dimming is standard
  • Dim to 1% of output current is standard
Especificação
  • See Technical Data Sheets in Files 

Especificações técnicas
  • Ref.ª únicaoptimo_direct_indirect
  • Familia de productoOptimo Series Lighting
  • Grupo de produtosOptimo
  • TipoObject (objeto único)
  • Data de publicação2022-04-29
  • Número de edição1
Relacionado
  • Material principalAlumínio
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectIluminação - Luzes lineares
  • Código CSI MasterFormat 201426 51 00
  • Título CSI MasterFormat 2014Interior Lighting