Publicar produtos
Tile Waterproofing Membrane - WP Hydrostop
Uzin

Tile Waterproofing Membrane - WP Hydrostop

Traduzido por Google,

Sistema de manta impermeabilizante para azulejos e pedras.

    UZIN WP Hydrostop é uma membrana impermeabilizante e de barreira de vapor flexível, aplicada em manta e aderida.

    Especificação
    • Applications

      • Residential and commercial wet locations such as showers, bathrooms, steam rooms, laundry, kitchens
      • Facilities such as healthcare, education, hospitality and recreation
      • Use as a primary vapor retarder in steam rooms and steam showers in accordance with ASTM E96
        • ASTM E96 Method E .05 ASTM E96 Method A .03
      • Interior use only. For immersion and exterior applications, use UZIN HS 200 Waterproofing Membrane Properly prepared concrete, masonry, cement mortar beds and leveling compounds
      • Gypsum wallboard (interior), industry standard plywood (interior dry conditions) and tile industry recommended backerboards
      • Mortar beds and surface preparation products where applicable

      Properties

      • Thin, flexible, waterproof material - Ensures pre-determined thickness and secure, accurate installations
      • Textured, multi-dimensional, reinforced fabric - Provides complete mortar contact and substrate adhesion
      • Meets ANSI A118.10 and ASTM E96 - Provides protection and peace of mind
      • ICC-ES certified / PMG-1450 - Can be used as a shower pan liner
      • Accessories: Inside / Outside Corners, Pipe Collar, Drain Collar, Mixing Valve Collar, Seam Tapes - Fast installations, saves time and costs
    Especificações técnicas
    • Ref.ª únicauzin-wp-hydrostop
    • Familia de productoWaterproofing & Crack Isolation Membranes
    • Grupo de produtosSheet Membranes
    • TipoObject (objeto único)
    • Data de publicação2026-01-13
    • Número de edição1
    Classificação
    • Categoria BIMobjectMateriais de construção - Impermeabilização & Membranas