Publicar produtos
ProPress Stainless Union - 304 Stainless Steel - Ground Joint - w/FKM Seal
Viega US
Arquivado

ProPress Stainless Union - 304 Stainless Steel - Ground Joint - w/FKM Seal

304 Stainless Steel
Ground Joint
w/FKM Seal
Smart Connect feature

Fast, flameless, consistent, Viega ProPress is the most reliable method of stainless steel pipe joining in the industry. The original press pipe joining solution, Viega ProPress for stainless offers more features and benefits than any other imitation press system.

Viega ProPress for stainless steel features and benefits
  • Patented Smart Connect feature
  • Makes secure connections in less than seven seconds
  • Available in sizes 1/2" to 4"
  • Two high-quality grades of stainless steel, 304 and 316
  • Proven performance worldwide since 1989
  • Simplifies wet system modification and repair
  • No torch, no flame, no vapors, no hazardous emissions

Since 1999, Viega ProPress has revolutionized pipe joining in North America. Now over one million Viega press fittings are installed every day around the world. Only Viega ProPress offers the genuine Smart Connect feature, which helps installers easily identify unpressed fittings.

Your one source for fittings, valves and pipe, Viega ProPress for stainless systems can be installed in almost any commercial, industrial or residential application.

Viega ProPress for stainless steel systems is suitable for applications such as:

Additives
Sludge
Aeration
Lube oil
Slurry
Compressed air
And many more!
Especificações técnicas
  • Ref.ª únicaviega-6060
  • Familia de productoPipework Fittings
  • Grupo de produtosU3 ProPress 304 Stainless
  • TipoObject (objeto único)
  • Data de publicação2017-01-20
  • Número de edição1
Classificação
  • Categoria BIMobjectCanalização - Tubos

Produtos parecidos