MICPAT-4 Selective 4-Zone Paging Station
Biamp

MICPAT-4 Selective 4-Zone Paging Station

The MICPAT-4 is a sturdy active multizone-paging microphone. It has a flexible gooseneck and a high-quality directional condenser microphone. With MICPAT-4 you can make paging calls to a maximum of four zones simultaneously. It has been designed specifically for use with the ZONE4 pre-amplifier and future models. Multiple MICPAT-4 mics can be connected in parallel by using the optional RJ45SPLIT splitter.

Specifikim
  • Keywords: micpat-4, micpat, micpat4, micpat 4, apart micpat-4, apart micpat 4, apart microphone

Specifikime teknike
  • Referencë unikemicpat-4_commercial-audio-microphone
  • Familja e produkteveCommercial Audio
  • Grupi i produkteveCommercial Audio Microphones
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Kodi ETIMEC000070
  • Emri ETIMMicrophone
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_75_75_94_60
  • Uniclass 2015 PërshkrimPaging microphones
  • CSI MasterFormat 2014 Code27 51 13
  • CSI MasterFormat 2014 TitlePaging Systems
  • OmniClass Number23-37 15 29 11 11
  • OmniClass TitleMicrophones