T FAST I20
Lovato

T FAST I20

T_FAST-I 20 is an instantaneous domestic hot water production module that uses the working priciple of a stainless steel plates exchanger, that finds a wide use if coupled with buffer tank. The setting of the domestic hot water temperature is made through the regulation of the thermostatic actuator of the primary circuit mixing valve. The primary circuit pump is controlled by means of a pressure switch electrically connected. Is available a DHW recirculation pump kit.
Specifikim
  • T-FAST I20 Instantaneous domestic hot water production module via a 16 plates heat exchanger (AISI 316).Primary side inlet with 1" ball valve with red handle, thermostatic mixing valve with thermo-sensitive bulb for domestic hot water temperature setting, Wilo YONOS PARA15/1-6 high efficiency pump, check valve, 1" ball valve with blue handle on the primary outlet. Domestic cold water inlet on secondary side with ball valve DN 20 with blue handle, flow switch, ball valve DN 20 with handle and red thermometer on domestic hot water outlet. Insulated metal frame. Max. operating temperature 90 °C. Max. operating pressure 6 bar. The module is complete with black EPP insulation with density 40 g/l. Accessory: Sanitary recirculation kit, composed of: Lowara/Xylem EB 15-1/94 ER high efficiency pump, check valve, copper piping kit. Max. working temperature 90°C. Max. working pressure 10 bar.
Specifikime teknike
  • Referencë unikeT-FAST-I-20
  • Familja e produkteveDHW Production modules
  • Grupi i produkteveT-FAST
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-06-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • Emrin UNSPSCHydraulic engines
  • UNSPSC code26101501
  • Uniclass 2015 CodePr_60_70_65_38
  • Uniclass 2015 PërshkrimHydraulic power units
  • CSI MasterFormat 2014 Code02 24 13.43
  • CSI MasterFormat 2014 TitleWater Assessment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Rajoni i disponueshëm

Europe Asia South America Oceania Africa
Andorrë
Arabia Saudite
Argjentinë
Australi
Afrika e Jugut
Austri
Armeni
Brazil
Zelanda e Re
Algjeri
Belgjikë
Azerbaixhan
Uruguai
Marok
Bjellorusi
Bahrejn
Tunizi
Bosnjë dhe Hercegovinë
Emiratet e Bashkuara Arabe
Bulgari
Gjeorgji
Danimarkë
Kazahstan
Estoni
Kinë
Finlandë
Kirgistan
Francë
Korea e jugut
Gërnzi
Korea e Veriut
Gjermani
Liban
Gjibraltar
Turqi
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër