T FAST IE 60
Lovato

T FAST IE 60

T_FAST-IE 60 is an instantaneous domestic hot water production module that uses the working principle of a stainless steel plates exchanger, that finds a wide use if coupled with buffer tanks. The setting of the domestic hot water outlet temperature (secondary side) happens with the modulation of the primary circuit flow rate through a variable flow pump controlled by MFWC controller (PWM control). The system, which works with a low primary temperature, finds a wide use in thermal solar systems and in underfloor heating. Is available a DHW recirculation pump kit. 3-way mixing valve: estabilishes the inlet water temperature (ideal function fot he summer, in which the system exploites solar thermal panels) Is available a DHW recirculation pump kit.
Specifikim
  • T-FAST ie60 Instantaneous domestic hot water production module via 50 plate heat exchanger (AISI 316). Primary side inlet with 1" ball valve and handle with built-in thermometer, mixing valve and electric rotary actuator 230V - 17s, Wilo STRATOS PARA 25/1-11 high efficiency electronic pump, check valve, 1" ball valve with blue handle at primary outlet. Domestic cold water inlet on secondary side with ball valve DN 25 with blue handle, fill/drain valve, flow and temperature meter VFS 5÷100 l/min with sensor on domestic hot water outlet, ball valve DN 25 with red handle on domestic hot water outlet. Max. operating temperature 90 °C. Max. operating pressure 6 bar. The module is complete with black EPP insulated frame with density 40 g/l. Domestic hot water recirculation kit (accessory), consisting of: high efficiency pump Wilo YONOS PARA Z 15/7, check valve, copper piping kit. Maximum working temperature 90°C. Max. working pressure 10bar.
Specifikime teknike
  • Referencë unikeT-FAST-IE-60
  • Familja e produkteveDHW Production modules
  • Grupi i produkteveT-FAST
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-06-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • Emrin UNSPSCHydraulic engines
  • UNSPSC code26101501
  • Uniclass 2015 CodePr_60_70_65_38
  • Uniclass 2015 PërshkrimHydraulic power units
  • CSI MasterFormat 2014 Code02 24 13.43
  • CSI MasterFormat 2014 TitleWater Assessment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Rajoni i disponueshëm

Europe Asia South America Oceania Africa
Andorrë
Arabia Saudite
Argjentinë
Australi
Afrika e Jugut
Austri
Armeni
Brazil
Zelanda e Re
Algjeri
Belgjikë
Azerbaixhan
Uruguai
Marok
Bjellorusi
Bahrejn
Tunizi
Bosnjë dhe Hercegovinë
Emiratet e Bashkuara Arabe
Bulgari
Gjeorgji
Danimarkë
Kazahstan
Estoni
Kinë
Finlandë
Kirgistan
Francë
Korea e jugut
Gërnzi
Korea e Veriut
Gjermani
Liban
Gjibraltar
Turqi
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër