Foil flange Solo
Foil flange Solo
Foil flange Solo
Foil flange Solo
    MASTERTEC

    Foil flange Solo

    Suitable for our wall sleeves WELLO, FASO, KG/KG 2000 and DURO

    available in Revit 2022-2027 and as IFC

    Specifikim
    • Material: PVC foil

      Ø 50-200 mm

      versions:

      • Art.-No. 090388: lining pipe diameter 50 mm
      • Art.-No. 090389: lining pipe diameter 80 mm
      • Art.-No. 090390: lining pipe diameter 100 mm
      • Art.-No. 090391: lining pipe diameter 125 mm
      • Art.-No. 090392: lining pipe diameter 150 mm
      • Art.-No. 090393: lining pipe diameter 200 mm
    Specifikime teknike
    • Referencë unikeffl-solo
    • Data e botimit2025-11-24
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit