UniCut | Adjustable Wall Sleeve
UniCut | Adjustable Wall Sleeve
UniCut | Adjustable Wall Sleeve
UniCut | Adjustable Wall Sleeve
UniCut | Adjustable Wall Sleeve
    MASTERTEC

    UniCut | Adjustable Wall Sleeve

    For on-site cutting for wall thicknesses of 200 - 400 mm. With waterproof "Novo" water barrier and filler flange for the connection of the external waterproofing.

    available in Revit 2023-2027 and as IFC

    Specifikim
    • material:

      ABS

      available inner diameters:

      100-200 mm

      available lengths:

      200-400 mm

      versions (Ø diameter / length ):

      • Art.-No. 082504: Ø 100 mm / 200 mm
      • Art.-No. 082505: Ø 100 mm / 240 mm
      • Art.-No. 082506: Ø 100 mm / 250 mm
      • Art.-No. 082507: Ø 100 mm / 300 mm
      • Art.-No. 082508: Ø 100 mm / 350 mm
      • Art.-No. 082509: Ø 100 mm / 365 mm
      • Art.-No. 082511: Ø 100 mm / 400 mm
      • Art.-No. 082510: Ø 100 mm / 500 mm (stock length)
      • Art.-No. 082512: Ø 150 mm / 200 mm
      • Art.-No. 082513: Ø 150 mm / 240 mm
      • Art.-No. 082514: Ø 150 mm / 250 mm
      • Art.-No. 082516: Ø 150 mm / 300 mm
      • Art.-No. 082517: Ø 150 mm / 350 mm
      • Art.-No. 082518: Ø 150 mm / 365 mm
      • Art.-No. 082519: Ø 150 mm / 400 mm
      • Art.-No. 082515: Ø 150 mm / 500 mm (stock length)
      • Art.-No. 082521: Ø 200 mm / 200 mm
      • Art.-No. 082522: Ø 200 mm / 240 mm
      • Art.-No. 082523: Ø 200 mm / 250 mm
      • Art.-No. 082524: Ø 200 mm / 300 mm
      • Art.-No. 082525: Ø 200 mm / 350 mm
      • Art.-No. 082526: Ø 200 mm / 365 mm
      • Art.-No. 082527: Ø 200 mm / 400 mm
      • Art.-No. 082520: Ø 200 mm / 500 mm (stock length)
    Specifikime teknike
    • Referencë unikeunicut-futterrohr
    • Data e botimit2026-01-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit