Regency® Atmosphere Ei25 Electric Insert

Regency® Atmosphere Ei25 Electric Insert

Small Electric Fireplace Insert

Don't be fooled by the Ei25’s size, this little sibling packs all the same power and design styles as the Ei29.

Featuring an unmatched and realistic flame picture with our Chromalight LED lighting system. Orange & red flames are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.

Ei25 Electric Insert Key Features:

  • Options to install as a 5,000 BTU heater with 120v or 9,500 BTU heater with 240v
  • High impact, realistic orange & red flame pattern that provides the upmost realism with 5 levels of brightness
  • Pulsing, Dynamic Fuel Bed Lighting with a spectrum of different colors to enhance your mood with 5 levels of brightness
  • High-definition, 3D Layered Oak Log Set Complete with Charcoal Logs, Embers, Ginger Crystals & Grate - the most realistic electric media package in the industry
  • Top-down lighting enhances realism & reflection on the log set, providing a sense of depth
  • Included thermostatic remote control to adjust the power, heater, flames, brightness & desired temperature
  • Flexible Design Options with Gas Insert Inspired Mix & Match Accessories
  • 3 & 4-Sided Surrounds & Faceplates
  • Out of the box ready to install as Built-In Fireplace
  • Ultra-realistic optional Birch or Driftwood Log Set allows regional customization
Specifikime teknike
  • Referencë unikeei25-atmosphere-electric-insert
  • Familja e produkteveFireplaces
  • Grupi i produkteveElectric Inserts
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
  • IFC classificationNgrohës i hapësirës
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 PërshkrimSpace heaters
  • CSI MasterFormat 2014 Code10 32 16
  • CSI MasterFormat 2014 TitleFireplace Inserts
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika