Regency® Atmosphere Ei29 Electric Insert
Regency® Atmosphere Ei29 Electric Insert

    Regency® Atmosphere Ei29 Electric Insert

    Medium Electric Fireplace Insert

    Introducing the first-ever Electric Insert from Regency. The Ei29 puts choice at the forefront while maximizing installation options and styling.

    Featuring an unmatched and realistic flame picture with our Chromalight LED lighting system. Orange & red flames are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.

    Ei29 Electric Insert Key Features:

    • Options to install as a 5,000 BTU heater with 120v or 9,500 BTU heater with 240v
    • High impact, realistic orange & red flame pattern that provides the upmost realism with 5 levels of brightness
    • Pulsing, Dynamic Fuel Bed Lighting with a spectrum of different colors to enhance your mood with 5 levels of brightness
    • High-definition, 3D Layered Oak Log Set Complete with Charcoal Logs, Embers, Ginger Crystals & Grate - the most realistic electric media package in the industry
    • Top-down lighting enhances realism & reflection on the log set, providing a sense of depth
    • Included thermostatic remote control to adjust the power, heater, flames, brightness & desired temperature
    • Flexible Design Options with Gas Insert Inspired Mix & Match Accessories
    • 3 & 4-Sided Surrounds & Faceplates
    • Out of the box ready to install as Built-In Fireplace
    • Ultra-realistic optional Birch or Driftwood Log Set allows regional customization
    Specifikime teknike
    • Referencë unikeei29-atmosphere-electric-insert
    • Familja e produkteveFireplaces
    • Grupi i produkteveElectric Inserts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-24
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • IFC classificationNgrohës i hapësirës
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code10 32 16
    • CSI MasterFormat 2014 TitleFireplace Inserts
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika