Regency® Atmosphere Ei33 Electric Insert

Regency® Atmosphere Ei33 Electric Insert

Large Electric Fireplace Insert

Prepare to be blown away as we take innovation to new heights with the Ei33, a larger, more dramatic version of the Ei29.

Featuring an unmatched and realistic flame picture with our Chromalight LED lighting system. Orange & red flames are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.

Ei33 Electric Insert Key Features:

  • Options to install as a 5,000 BTU heater with 120v or 9,500 BTU heater with 240v
  • High impact, realistic orange & red flame pattern that provides the upmost realism with 5 levels of brightness
  • Pulsing, Dynamic Fuel Bed Lighting with a spectrum of different colors to enhance your mood with 5 levels of brightness
  • High-definition, 3D Layered Oak Log Set Complete with Charcoal Logs, Embers, Ginger Crystals & Grate - the most realistic electric media package in the industry
  • Top-down lighting enhances realism & reflection on the log set, providing a sense of depth
  • Included thermostatic remote control to adjust the power, heater, flames, brightness & desired temperature
  • Flexible Design Options with Gas Insert Inspired Mix & Match Accessories
  • 3 & 4-Sided Surrounds & Faceplates
  • Out of the box ready to install as Built-In Fireplace
  • Ultra-realistic optional Birch or Driftwood Log Set allows regional customization
Specifikime teknike
  • Referencë unikeei33-atmosphere-electric-insert
  • Familja e produkteveFireplaces
  • Grupi i produkteveElectric Inserts
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
  • IFC classificationNgrohës i hapësirës
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 PërshkrimSpace heaters
  • CSI MasterFormat 2014 Code10 32 16
  • CSI MasterFormat 2014 TitleFireplace Inserts
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika