Regency® Studio ES165 Electric Fireplace
Regency® Studio ES165 Electric Fireplace

    Regency® Studio ES165 Electric Fireplace

    1-Sided Slim Electric Fireplace Heater

    Mesmerising flame visuals. Ultra-realisitc artisanal log effects. Atmospheric mood lighting. Multi color LED up-lighting. The Studio provides all of these features and so much more to create the perfect ambience at just the touch of a button, with or without the heat. This model adds a unique touch to spaces while combining functionality with modern elegance.

    Designed with installation flexibility and versatility in mind, the Studio is Regency’s slimmest electric fireplace that brings you the convenience of electric heat and ambiance to even the smallest spaces of your home.

    These electric fireplaces are a favourite for feature media wall installations with the optional Mood Lighting System, which can be placed almost anywhere you see fit.

    ES165 Electric Fireplace Key Features:

    • Stunning, sleek 13" glass viewing height
    • Multi-Color LED Lighting System
    • 3 Distinct Flame Settings
    • Fuel Bed Lighting can be set to 14 glowing, colors
    • Artfully Crafted Oak Log Set and Media (Included)
    • Programmable Thermostatic Remote Control (Included)
    • Up to 5,000 BTU Programmable Heating
    • Fully recessed with a clean trim providing a contemporary style
    • No chimney or gas line required
    • Perfect for any commercial or residential space, including apartments and condominiums
    • Optional realistic birch log set
    • Optional Mood Lighting Kit to match fireplace flames & create ambiance
    Specifikim
    • General Specifications

      Product SizeLarge
      Room SizeMedium
      Vent TypeNo Vent

      Viewing Dimensions

      Width (front)65 in.
      Height13 in.
      Depth7 1/2 in.
    Specifikime teknike
    • Referencë unikees165-electric-fireplace
    • Familja e produkteveFireplaces
    • Grupi i produkteveElectric Fireplaces
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-03
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • IFC classificationNgrohës i hapësirës
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika