Absorbor™ Acoustic Panel

Absorbor™ Acoustic Panel

The AbsorborTM Panel has a high-performance 6 lbs/ft3 rigid fiberglass board acoustical core with hardened square or shaped edges wrapped in an acoustic fabric. The AbsorborTM Panel offers economy and performance, yielding an NRC of up to 1.00 and SAA of up to 1.06.

Features

  • Cost-effective solution for efficient sound absorption, control and excess reverberation.
  • Available in custom sizes up to 4′ W x 10′ L and 1”,2”, 3” or 4” T.
  • Select from industry standard and custom fabrics, fabrics with proof of performance acoustical data preferred.
  • Hardened edge termination options include square, miter, radius and bevel.
  • Lightweight and easy to install with RPG’s Impalit™ clip.
  • All components Class A Fire Rated.
Specifikim
  • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

    Product Material Composition - Fabric over rigid fiberglass board acoustical core

    Product Acoustic Function - Absorption

    Product Fire Rating - All Class A Components

    Weight PSF - 0.65 (1" Panel)

    Installation - The AbsorborTM Panel can be quickly and easily hung on any wall surface using RPG’s Impalit™ clip. For ceiling applications, the panels can be either direct mounted with Z-bar attachments or suspended using a cloud anchor kit. Panels can also be configured to be installed in standard 15/16" HD T-grid supplied by others.

Specifikime teknike
  • Referencë unikeabsorbor
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveAbsorption
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPëlhurë
  • Materiali dytësorFiberglass
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika