Expo™ Standard Acoustic Panel
Expo™ Standard Acoustic Panel
Expo™ Standard Acoustic Panel
Expo™ Standard Acoustic Panel

    Expo™ Standard Acoustic Panel

    The ExpoTM Standard Panel is the ultimate synergy between acoustical technology and architectural panel design using an optimal binary pattern of round perforations. They are available in a high recycled content, ULEF, Class A fire-rated ULEF, and FSC® certified wood panel MDF core with an optional black fleece backer. The ExpoTM Standard Panel achieves an excellent balance of sound absorption across the NRC frequency bands while preserving the space’s ambiance with high-frequency diffusion.

    Features

    • Up to NRC=0.80 and SAA=0.80.
    • Offers absorption and reflection in a beautiful millwork finish.
    • Available in custom sizes up to 5′ W x 12′ L.
    • Choose from any commercially available wood veneers, laminates or paint colors.
    • Decorative and easy to install with z-clips and z-bars for wall mounting.
    • Can be integrated with several styles of HD T-grid for ceiling installation.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Specifikim
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Absorption

      Product Core Fire Rating - Class I or A

      Weight PSF - 2.00

      Installation - Mounting options for the ExpoTM Standard Panel include wall systems (Z-clips, direct screw attached) either surface mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

    Specifikime teknike
    • Referencë unikeexpo-standard
    • Familja e produkteveArchitectural Acoustics
    • Grupi i produkteveHybrid
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • IFC classificationElemente mobiluese
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika