Planarform™ Wrinkle G Tile

Planarform™ Wrinkle G Tile

The PlanarformTM Wrinkle G Tile represents the continuing evolution in architectural acoustics towards quantifiable, non-traditional shapes. Made of non-combustible Glass Fiber Reinforced Gypsum (GFRG), it is designed to blend the direct and reflected sound to increase intelligibility; and enhance musical clarity and intimacy in performance spaces like auditoriums, band rooms, choral rooms, etc. The asymmetric PlanarformTM Wrinkle G Tile can be array optimized to reduce periodicity effects.

Features

  • Acoustically optimized shape.
  • Standard size available is nominal 4′ W x 4′ L x 8-1/2″ D.
  • Choose from any commercially available paint color.
  • Stable, non-combustible acoustical glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
Specifikim
  • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

    Product Acoustic Function - Diffusion

    Product Fire Rating - Non-Combustible

    Weight PSF - 10.00

    Installation - Overhead mounting of the PlanarformTM Wrinkle G Tile is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud”, or screwed together to create a canopy. Panels can also be mounted directly onto walls using RPG-provided integrated cleats.

Specifikime teknike
  • Referencë unikeplanarform-wrinkle-g
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGypsum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika