Waveform® Biradial G Panel

Waveform® Biradial G Panel

The Waveform® Biradial G Panel was created by utilizing RPG’s patented shape optimization and aperiodic modulation technology to create a uniquely shaped surface optimized to provide omnidirectional scattering for uniform coverage. RPG’s patent-pending aperiodic modulation of a single asymmetric base shape allows infinite, seamless tilting. Constructed of non-combustible glass fiber reinforced gypsum (GFRG), the Waveform® Biradial G Panel represents the next generation in acoustical canopy design.

Features

  • Offers a cost effective, efficient and attractive acoustical canopy and wall treatment solution for large, acoustically demanding spaces for music, theater and lecture.
  • Standard size available in 8′ W x 8′ L x nominal 8″ D.
  • Choose from any commercially available paint color.
  • Stable, non-combustible glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
  • Canopy layouts can be sequence optimized, along the length of the hall for both height and tilt, for further improvement in coverage and scattering.
Specifikim
  • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

    Product Acoustic Function - Diffusion

    Product Fire Rating - Non-Combustible

    Weight PSF - 3.00

    Installation - Overhead mounting of the Waveform® Biradial G Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Units can also be mounted directly onto walls using RPG-provided integrated cleats.

Specifikime teknike
  • Referencë unikewaveform-biradial-g
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGypsum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit