Waveform® Gaussian A12 Panel

Waveform® Gaussian A12 Panel

Waveform® Gaussian A12

The Waveform® Gaussian A12 Panel was developed using RPG’s powerful shape optimization and aperiodic modulation technology, which optimizes sound diffusion while providing a given shape motif. The panels have an aluminum skin with a honeycomb core, creating a lightweight bell-shaped appearance designed to increase intelligibility and enhance musical clarity and intimacy. When absorptive material is placed into the rear cavity of the assembled unit in an overhead canopy configuration, significant reverberation time reduction in the space can also be accomplished. This symmetrical Waveform® Gaussian A12 Panel can also be arrayed to reduce periodicity effects and be installed on walls or ceilings.

Specifikim
  • Finish

    The Waveform® Gaussian A12 Panel is available standard in a white powder-coated finish. Units can be painted in custom colors or veneered with natural wood veneers, no laminates.

    Product Material Composition

    Aluminum-skinned honeycomb core.

    Product Acoustic Function

    Diffusion

    Product Core Fire Rating

    Non-Combustible

    Weight PSF

    2.00

    Installation

    Overhead mounting of the Waveform® Gaussian A12 Panel is achieved by suspending units from embedded eye-bolts using RPG-supplied engineered cables and hardware. Each panel is designed to hang freely as a separate “cloud” or tied together with brackets along the long or short edge to create a canopy.

Specifikime teknike
  • Referencë unikewaveform-gaussian-a12
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-11-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGypsum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika