Huron HRSG - Heat Recovery Steam Generator

Huron HRSG - Heat Recovery Steam Generator

The Huron HRSG (Heat Recovery Steam Generator) is available in multiple configurations: Single pass O-Type, Single pass A-Type, Cross drum multi pressure.

Features

  • Gas turbine and waste heat capabilities
  • Capacities from 1,000 – 120,000 lb/hr
  • Design pressure up to 1,200 psig
  • Superheated steam temperature up to 900°F
  • Available with optional water-cooled furnace
  • Duct Firing – Nat Gas and Oil
  • Supplemental and fresh air firing capabilities
  • 1, 2 and 3 pressures
  • Available in multiple configurations: Single pass O-Type, Single pass A-Type, Cross drum multi pressure
Specifikime teknike
  • Referencë unikehuron-hrsg-heat-recovery-steam-generator
  • Familja e produkteveBoilers
  • Grupi i produkteveWaste Heat Recovery Boilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-10-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 21
  • OmniClass TitleWater Tube Boilers

Rajoni i disponueshëm

North America