Ottawa O-Type Watertube Boiler

Ottawa O-Type Watertube Boiler

The O-Type watertube boiler design has the capability to reach steam outputs of up to 250,000 PPH with pressures up to 900 psi.

The O-Type industrial watertube boiler has a symmetrical furnace with a vertical flue gas exit which allows for a narrow footprint and a balanced center of gravity.

Superior Boiler offers the O-Type industrial watertube boiler design along with several other standard boiler designs. Our O-Type industrial watertube boiler design has the capability to reach steam outputs of up to 250,000 PPH with pressures up to 900 psi. D-Type watertube boilers are limited in their shop assembled capacities due to shipping constraints. The O-Type industrial watertube boiler has a symmetrical furnace with a vertical flue gas exit which allows for a narrow footprint and a balanced center of gravity.

While O-Type industrial watertube boilers are typically fired using natural gas and oil as the fuel, this style of boiler can be more versatile than the standard D-Type boilers. Frequently, an O-Type industrial watertube boiler boiler is fitted with a combustion chamber on the front end that allows the thermal energy created by solid fuel firing or a waste stream from another source to be used in conjunction with the “O” symmetrical furnace, vertical gas outlet and overall narrow width.

Features

  • Packaged boiler capacities from 10,000 – 250,000 lb/hr
  • Large furnace promotes low emissions
  • Engineered for long term reliability
  • Pressures up to 1,200 PSIG
  • Factory built, field erect and modular designs available
  • Radiant super heater design available
  • Suitable for natural gas and fuel oil
  • Robust long lasting design, +30 years lifespan
  • Windbox mounted fan up to 100KPPH
  • Superheated steam temperature up to 900 °F
  • Gas outlet configuration: top
  • Available as a Modular Boiler System
Specifikime teknike
  • Referencë unikeottawa-o-type-watertube-boiler
  • Familja e produkteveBoilers
  • Grupi i produkteveWatertube Boilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-10-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 21
  • OmniClass TitleWater Tube Boilers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika