Triad Low Pressure Steam Firetube Boiler

Triad Low Pressure Steam Firetube Boiler

General Description

The Low Pressure Triad Steam Boiler is available with a wide range of inputs based on the chosen capacity. However, millions of BTU’s can be delivered by creating an efficient, fully modular system sequenced by a control panel.

Features

  • Will typically provide temperatures of between 160-210°F for space heating or process water applications
  • Vessel capacity is 109 gallons
  • Heating surface of 138 sq. ft.
  • Include 70 vertical firetubes, each of which is 2″ diameter, 12 gauge steel and fitted with a high-efficiency turbulator for maximum heat transfer
  • Fully water-backed combustion chambers with burners that are UL listed.

Construction

  • Standard features include nationally known parts and controls that are quickly available at most supply houses, allowing for quick and easy repair and maintenance, which can dramatically reduce down time.
  • UL Listed Gas Trains and Control Systems.
  • 0-30 lb Pressure Gauge
  • 15 lb Pressure Relief Valve
  • P7810C Solid State Pressure Control, Manual Reset 150 Water Level Control
  • Manual Reset Low Water Cutoff
  • Gauge Glass Assembly
  • Honeywell Aquastat Relay
  • Burner Control Relay
  • 2″ Diameter Firetubes of SA178-A Steel
  • One Inch of high performance Insulation With a Painted Steel Jacket.
  • Choice of single or dual fuel burners from a variety of manufacturers.
  • Low-High-Low or Modulating gas trains.
  • Fan-Damper relays
  • Clean-out openings and plugs

Safety

A well-made, rugged vessel is naturally a safer boiler. But Superior’s Low Pressure Steam Triads also have a firebox design that is completely backed by water, along with safety controls on the boiler that results in additional safety and security for your unit.

Specifikim
  • Capacity: 7 - 48 HP

    Fuel Capabilities: #2 Oil, Hydrogen, Natural Gas, Propane

    Tube Type: Smooth Tubes with Turbulators

    Steam Design Pressure: Up to 15 psig

Specifikime teknike
  • Referencë uniketriad-low-pressure-steam-firetube-boiler
  • Familja e produkteveBoilers
  • Grupi i produkteveVertical Firetubes
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-08-15
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 21
  • OmniClass TitleWater Tube Boilers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika