ARIA3 SILENCE FRONT – TANGENTIAL AIR CURTAIN WITH FRONTAL AIR INTAKE
ARIA3 SILENCE FRONT – TANGENTIAL AIR CURTAIN WITH FRONTAL AIR INTAKE

    ARIA3 SILENCE FRONT – TANGENTIAL AIR CURTAIN WITH FRONTAL AIR INTAKE

    Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.  The optimal utilisation of the air curtain is guaranteed by the three different motor speeds, selectable by using the remote control device.

    Specifikim
      • 4 sizes available
      • Colour: White RAL 9010
      • Designed for indoor installation
      • 3 available speeds, selectable via remote control
      • Automatic start kit (upon request)
      • Frontal air intake
      • Panel with 3 LED
      • Installation: horizontal
    Specifikime teknike
    • Referencë unikearia3-silence-front-tangential-air-curtain-with-frontal-air-intake
    • Familja e produkteveAPPLY AIR
    • Grupi i produkteveAIR CURTAINS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorABS
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010007
    • Emri ETIMElectric air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 PërshkrimAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains