ARIA2 ELEGANCE – BUILT-IN CENTRIFUGAL AIR CURTAIN AT ROOM TEMPERATURE

ARIA2 ELEGANCE – BUILT-IN CENTRIFUGAL AIR CURTAIN AT ROOM TEMPERATURE

Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.

The air curtain works at variable speed, adjustable by using the manual speed controller (included).

Specifikim
    • 3 sizes available
    • Colour: White RAL 9010
    • Designed for indoor installation
    • Manual speed controller
    • Lower air intake
    • Installation: horizontal, integrated with the false ceiling, h max 3,5 m from the floor
Specifikime teknike
  • Referencë unikearia2-elegance-built-it-centrifugal-air-curtain-at-room-temperature
  • Familja e produkteveAPPLY AIR
  • Grupi i produkteveAIR CURTAINS
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-09-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
  • IFC classificationTerminali i ajrit
  • Kodi ETIMEC010007
  • Emri ETIMElectric air curtain
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 PërshkrimAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11
  • OmniClass TitleAir Curtains

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Zelanda e Re
Belgjikë
Armeni
Arubë
Angolë
Brazil
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Estoni
Butan
Dominikë
Çad
Kili
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Holandë
Irak
Ishujt e Virgjër Britanikë
Gana
Hungari
Iran
Ishujt e Virgjër të SHBA
Guine
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine-Bisau
Ishujt Alandë
Izrael
Kanadë
Guinea Ekuatoriale
Ishujt Faroe
Japoni
Karaibe Holandë
Kamerun
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kenia
Islandë
Jordani
Kosta Rika
Lesoto
Itali
Kamboxhi
Kubë
Liberi
Kroacia
Katar
Kuraçao
Libi
Letoni
Kazahstan
Martinikë
Madagaskar
Lihtenshtajn
Kinë
Meksikë
Malavi
Lituani
Kirgistan
Montserat
Mali
Luksemburg
Korea e jugut
Nikaragua
Marok
Mali i Zi
Korea e Veriut
Panama
Mavritani
Maltë
Krishtlindje Island
Porto Riko
Mozambik
Maqedonia e Veriut
Kuveit
Republika Domenikane
Namibi
Mbretëria e Bashkuar
Laos
Salvador
Niger
Moldovë
Liban
Sen-Bartelemi
Nigeri
Monako
Makao
Shën Kitts dhe Nevis
Republika Demokratike e Kongos
Norvegji
Malazi
Shën Lucia
Republika e Afrikës Qendrore
Poloni
Maldive
Shën Pierre dhe Miquelon
Republika e Kongos
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Ruandë
Qipro
Mongoli
Shtetet e Bashkuara
Senegal
Qyteti i Vatikanit
Neoal
Sint-Marten
Sierra-Leone
Republika Çeke
Oman
Trinidad dhe Tobago
Somali
Rumani
Pakistan
Turks dhe Caicos Islands
Sudan
Rusi
Palestinë
Xhamaika
Sudanin Jugor
San-Marino
Singapor
Tanzani
Serbi
Siria
Ugandë
Shqipëri
Sri-Lankë
Xhibuti
Sllovaki
Tajlandë
Zambi
Sllovenia
Tajvan
Zimbabve
Spanjë
Taxhikistan
Suedi
Territori Britanik i Oqeanit Indian
Svalbard dhe Jan Mayen
Turkmenistan
Ukrainë
Turqi
Xhersej
Uzbekistan
Zvicër
Vietnam