เผยแพร่สินค้าของคุณ
GlassFit SV-1803 Top
GlassFit SV-1803 Top
GlassFit SV-1803 Top
    Comenza

    GlassFit SV-1803 Top

    We introduce our new GlassFit SV-1803 glass railing system, the ultimate choice for crowded areas, such as stadiums, concert halls, or train stations, or areas exposed to substantial wind loads, like rooftops, balconies, or observation decks.

    • Design: The GlassFit SV-1803 system stands out by its minimalist aesthetics, making it the ideal choice for seamless integration into any environment. Its carefully conceived design enhances the project in which it is installed, giving it a prominent presence and accentuating its elegance and discreet appeal. This system is also compatible with LED lighting.
    • Security: We guarantee the highest level of safety for users: our systems comply with all technical demands within the legal and regulatory framework and they are tested in our labs according to international standards and stated certification labels.
    • Ease of installation: This system allows for installation flush to the edge of the flooring or extending up to 20mm beyond it. This maximizes the usable surface area for the user. Besides, the alignment pin (PM-01) ensures a precise, quick, and hassle-free installation.


    สเปคสินค้า
    • Regulation

      • Spain CTE- Overcrowding (3,0 kN/m)
    สเปคสินค้าด้านเทคนิค
    • Unique ref.SV-1803_Top
    • Product familyGlassFit
    • กลุ่มผลิตภัณฑ์Flow
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-05-26
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองGlass
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ราวบันได
    • IFC classificationRailing
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing