เผยแพร่สินค้าของคุณ
KM-FD 2000 FIRE RESISTANT VENTILATION GRILLE
KM IMPIANTI SRL

KM-FD 2000 FIRE RESISTANT VENTILATION GRILLE

KM–FD2000 is a fire proofing ventilation grille to preserve the air inlet and outlet area in compartment structures or as an alternative to a fire fighting air lock in conditioned air plants.

DESCRIPTION

The KM – FD2000 grille is made up of a calcium silicate frame, the fins are covered on both sides with           KM-FF107 thermo-expandable strips.

FUNCTIONALITY

The grille is put in the hole of the wall or the door and fixed with fireproofing  KM SEALER F putty. The grille can also be inserted into the air duct as an alternative to a fire fighting air lock. In case of fire or hot smokes, the intumescent strips expand and seal the grille.

สเปคสินค้า
  • GENERALITY

    KM–FD2000 is a fire proofing ventilation grille to preserve the air inlet and outlet area in compartment structures or as an alternative to a fire fighting air lock in conditioned air plants.

    DESCRIPTION

    The KM – FD2000 grille is made up of a calcium silicate frame, the fins are covered on both sides with           KM-FF107 thermo-expandable strips.

    FUNCTIONALITY

    The grille is put in the hole of the wall or the door and fixed with fireproofing  KM SEALER F putty. The grille can also be inserted into the air duct as an alternative to a fire fighting air lock. In case of fire or hot smokes, the intumescent strips expand and seal the grille.

    CERTIFICATIONS

    · According to European Standard UNI-EN 1366-3 EI 60/E90 on plasterboard walls.

    FEATURES

    KM-FD2000 is a fire fighting grille to protect the ventilation windows in walls, doors or ducts and in replacement of fire-fighting airlocks.

    The frame is made up of calcium silicate. The grills are covered with graphitic intumescent strips KM-FF107.

    APPLICATION

    The grille can be inserted inside the duct and fixed with self-tapping screws or  KM SEALER F fire-proofing putty.

    Any gaps between grille and the support element can be sealed with silicone-based fire-proofing putty           KM SEALER F.

    Square grilles are put in circular section ducts and the empty area of the circular cross-section is sealed with graphitic intumescent sponge KM-FF108, sealed with silicone fire-proofing KM SEALER F putty.

    TECHNICAL DATA

    Dimensions: on request a x b

    Thickness: 60 mm

    Reaction temperature: 250°C

    Toxic fumes emission: none

    Storage: not exposed to bad weather

    Transport: no restrictions on land, no restrictions ICAO/IATA-DGR

    FURTHER INFORMATION

    It does not require any precautionary measures for its use and handling.

    Classification and labelling:the material does not require any special labelling.

    Danger symbols and indications:      none.

    Warnings:none.

    Safety advice:none.

สเปคสินค้าด้านเทคนิค
  • Unique ref.km-fd-2000-fire-resistant-ventilation-grille
  • Product familyFire Stopping
  • กลุ่มผลิตภัณฑ์FIRE RESISTANT PRODUCT
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-09-21
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักCalcium silicate
  • วัสดุรองOther
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผลิตภัณฑ์ดับเพลิง - อุปกรณ์กันไฟ
  • IFC classificationObject
  • รหัส ETIMEG000056
  • ชื่อ ETIMFire protection systems
  • UNSPSC nameFire protection
  • UNSPSC code4619
  • Uniclass 2015 CodeSs_25_60_30
  • Uniclass 2015 DescriptionFire stopping systems
  • CSI MasterFormat 2014 Code07 80 00
  • CSI MasterFormat 2014 TitleFire and Smoke Protection
  • OmniClass Number23-13 25 13
  • OmniClass TitleFirestopping
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION