เผยแพร่สินค้าของคุณ
Raychem XL-Trace Edge Heating Cable for Pipe Freeze Protection (North America)
Raychem XL-Trace Edge Heating Cable for Pipe Freeze Protection (North America)
    Chemelex

    Raychem XL-Trace Edge Heating Cable for Pipe Freeze Protection (North America)

    Prevent damage caused by frozen and burst pipes or clogged grease waste lines

    In cold locations, thermal insulation alone cannot keep water pipes from freezing. Freezing temperatures cause pipes to burst. A pipe freeze protection system can prevent fluids like general water piping and fire sprinkler piping from freezing in the pipes. 
    Raychem XL-Trace Edge electric heat-trace cables keep non-flowing water from freezing in pipes, pumps and associated equipment by replacing the heat lost through the thermal insulation. Available in 3, 5, 8 and 12 Watt/ft power outputs. XL-Trace Edge is also engineered to keep grease waste lines flowing to the interceptor in commercial kitchens.
    Our heat-tracing technology provides heat where it is needed - without worry of overheating. Our comprehensive range of electrical heat-trace cables are versatile as well, with the flexibility to be used in commercial, residential, industrial and even hazardous environments. 

    สเปคสินค้าด้านเทคนิค
    • Unique ref.raychem-xltrace-Edge-NA
    • Product familyRaychem North America
    • กลุ่มผลิตภัณฑ์Heat Tracing - Pipe Freeze Protection; Flow Maintenance
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-01-09
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักModified Polyolefin
    • วัสดุรองFluoropolymer
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - Electric cables
    • รหัส ETIMEC000339
    • ชื่อ ETIMHeating cable
    • CSI MasterFormat 2014 Code22 05 33
    • CSI MasterFormat 2014 TitleHeat Tracing for Plumbing Piping
    • OmniClass Number23-33 15 15 17
    • OmniClass TitleCable Heat Trace