เผยแพร่สินค้าของคุณ
Columna de ducha monomando FORMENTERA
Columna de ducha monomando FORMENTERA
Columna de ducha monomando FORMENTERA
Columna de ducha monomando FORMENTERA
    STROHM TEKA Sanitary systems

    Columna de ducha monomando FORMENTERA

    FORMENTERA Single Lever Shower System, a sophisticated addition to your bathroom that seamlessly combines style and functionality. This shower system, featured as a single object in the Strohm collection, is designed for excellence in the realm of taps and mixers. Here are the key specifications: Type: Square shower column Hand Shower: Single function With its contemporary square design and efficient single-function hand shower, the FORMENTERA Single Lever Shower System not only enhances the aesthetic appeal of your bathroom but also provides a convenient and enjoyable showering experience. Elevate your bathroom ambiance with this stylish and practical addition from the Strohm collection.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.bc_strohm_showers_formentera_single_lever_shower_system
    • Product familyShower systems
    • กลุ่มผลิตภัณฑ์Shower systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-03
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves