เผยแพร่สินค้าของคุณ
Soller Thermostatic Shower System
Soller Thermostatic Shower System
Soller Thermostatic Shower System
Soller Thermostatic Shower System
Soller Thermostatic Shower System
    STROHM TEKA Sanitary systems

    Soller Thermostatic Shower System

    SOLLER Minimalist Thermostatic Shower System, a sophisticated addition to your bathroom from the Strohm collection. This shower system, categorized under sanitary taps and mixers, is designed to provide both modern aesthetics and precise functionality. Here are the key specifications: Type: Minimalist design thermostatic shower column Design: Square design for a contemporary aesthetic Control: Thermostatic functionality for precise temperature control The SOLLER Minimalist Thermostatic Shower System features a square design, offering both visual appeal and the practicality of thermostatic control. Elevate your shower experience with this combination of style and precision from the Strohm collection.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.bc_strohm_showers_soller_thermostatic_shower_system_square
    • Product familyShower systems
    • กลุ่มผลิตภัณฑ์Shower systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-03
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves