เผยแพร่สินค้าของคุณ
FORMENTERA bath/shower mixer
FORMENTERA bath/shower mixer
FORMENTERA bath/shower mixer
    STROHM TEKA Sanitary systems

    FORMENTERA bath/shower mixer

    FORMENTERA Bath/Shower Mixer, a stylish and functional addition to your bathroom taps collection from the Strohm series. This bath/shower mixer, categorized under sanitary taps and mixers, is designed to enhance both the aesthetic and functional aspects of your bathing experience. Here are the key specifications: Without Shower Set: Streamlined design without an included shower set, providing a clean and minimalist appearance. Noise Reducers: Equipped with noise reducers for a quiet and peaceful bathing experience. Anti-Scale Aerator: Ensures a steady and consistent water flow while preventing the buildup of limescale, contributing to long-term durability. Automatic Diverter Integrated in the Structure: Features an automatic diverter seamlessly integrated into the structure, providing convenient switching between bath and shower functions. Elevate your bathroom with the FORMENTERA Bath/Shower Mixer, where thoughtful design meets practicality, offering both comfort and style for your bathing needs.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.bc_strohm_taps_formentera_bath-shower_mixer
    • Product familyBath taps
    • กลุ่มผลิตภัณฑ์Bath taps
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-03
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves