Publish your products
Attic Ladder (Airtight Type) – CXTW

Attic Ladder (Airtight Type) – CXTW

Airtight attic ladder designed for easy access to storage spaces above the ceiling.

The lightweight aluminium folding ladder is easy to operate and features a safety mechanism designed to reduce the risk of finger pinching.

A handrail is provided on one side of the ladder as standard and can be added to the other side as an option.

The airtight sealing material helps improve heating and cooling efficiency as well as sound insulation.

Provides airtight performance equivalent to Grade A-4 of JIS A 4706.

For indoor residential use with wood framing only.

Specification
  • ■CXTW7

    Applicable Ceiling Height: 2,100–2,300 mm

    Opening Dimensions: 700 × 1,200 mm

     

    ■CXTW8

    Applicable Ceiling Height: 2,300–2,500 mm

    Opening Dimensions: 700 × 1,200 mm

     

    ■CXTW9

    Applicable Ceiling Height: 2,500–2,700 mm

    Opening Dimensions: 700 × 1,400 mm

     

    Access Hatch Color: White

    Ladder Color: Silver

    Climbing Angle: 62°–72°

    Allowable Load: 150 kg

    Installation: On-site Assembly

Technical specification
  • Unique ref.attic-ladder-airtight-cxtw
  • Product familyAttic Ladder
  • Product groupAirtight Type
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryConstruction - Access doors & panels
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit