Publish your products
Canopy (Rear Drainage Type) – RS-KB2
Canopy (Rear Drainage Type) – RS-KB2
Canopy (Rear Drainage Type) – RS-KB2
Canopy (Rear Drainage Type) – RS-KB2
Canopy (Rear Drainage Type) – RS-KB2
Canopy (Rear Drainage Type) – RS-KB2
Canopy (Rear Drainage Type) – RS-KB2

    Canopy (Rear Drainage Type) – RS-KB2

    Aluminum extrusion canopy featuring a rear-drainage design for efficient rainwater management.

    The rear-sloping configuration directs rainwater toward the wall-side gutter for controlled drainage.

    A high-capacity gutter system and optional guttered end members help improve rainwater drainage performance.

    The sliding canopy panel system allows for efficient installation while maintaining a clean architectural appearance.

    Available with square or slim front-edge profiles and a range of optional configurations.

    Specification
    • ■RS-KB2 / RS-KB2S

      Type: Rear-Drainage Aluminum Extrusion Canopy

      Projection: 600–3000 mm

      Width: 900 mm or more

      Width Increment: 100 mm

      Projection Adjustment: 1 mm

      RS-KB2: Square Front Edge

      RS-KB2S: Slim Front Edge

      Standard Colors: Silver, Stainless Color, Black

      Drainage: Wall-Side Gutter

      Roof Slope: 2.5°

    Technical specification
    • Unique ref.canopy-rear-drainage-rs-kb2
    • Product familyCanopies
    • Product groupRS Visor
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit