Publish your products
Underfloor Storage (Standard Type) – PKC

Underfloor Storage (Standard Type) – PKC

Standard underfloor storage unit designed for residential applications.

The deep storage box provides a storage capacity of 105 liters and supports a maximum storage load of 75 kg.

The reinforced lid structure provides high strength by supporting the ends of the reinforcement members on the outer frame.

The frame features a low-profile design for improved accessibility and a clean transition with the floor surface.

Designed for use with 15 mm floor finishing materials.

Specification
  • ■PKC60B / PKC60S

    Type: Standard Underfloor Storage

    Storage Box Type: Deep Type

    Storage Capacity: 105 L

    Maximum Storage Load: 75 kg

    Effective Opening: 546 mm

    Outer Frame Size: 622.4 mm

    Lid Size: 597.4 mm

    Floor Cut-Out Size: 606 mm

    Lid Finish Material Cut Size: 586 mm

    Floor Finish Thickness: 15 mm

    PKC60B: Glossy Bronze

    PKC60S: Glossy Silver

Technical specification
  • Unique ref.underfloor-storage-standard-pkc
  • Product familyUnderfloor Storage
  • Product groupAirtight & Insulated Type
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryConstruction - Access doors & panels
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit