Publish your products
Canopy (Large Suspended Type) – RS-KH
Canopy (Large Suspended Type) – RS-KH
Canopy (Large Suspended Type) – RS-KH
Canopy (Large Suspended Type) – RS-KH

    Canopy (Large Suspended Type) – RS-KH

    Large suspended aluminum extrusion canopy designed to cover wide areas such as walkways and building entrances.

    The suspended structure accommodates large projection requirements while maintaining a clean architectural appearance.

    Suitable for applications where extensive overhead coverage is required.

    An optional gutter system is available for controlled rainwater drainage.

    Specification
    • ■RS-KH

      Type: Large Suspended Aluminum Extrusion Canopy

      Projection: 1000–4000 mm

      Projection Adjustment: 100 mm

      Material: Aluminum Extrusion

      Standard Color: Silver

      Installation Type: Suspended

      Standard Type: Without Gutter

      Optional Front Edge: KST Type with Gutter

      Recommended Roof Slope: 2.5° or more

    Technical specification
    • Unique ref.canopy-large-suspended-rs-kh
    • Product familyCanopies
    • Product groupRS Visor
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit