Publish your products
Floor Hatch (Reversible Type) – 4HA2
Floor Hatch (Reversible Type) – 4HA2

    Floor Hatch (Reversible Type) – 4HA2

    Reversible floor hatch with aluminium trim and a steel base plate, designed for concrete slabs.

    By reversing the cover and repositioning the handle, the hatch can be used with either resin tile or mortar finishes.

    Available in standard, lockable, and simple-lock versions.

    The anchor brackets can be installed at any position on the outer frame for flexible installation.

    Suitable for pedestrian use.

    Specification
    • ■4HA2

      Type: Standard / Reversible

       

      ■K4HA2

      Type: Lockable / Reversible

       

      ■4HA2L

      Type: Simple Lock / Reversible

      Frame & Trim Material: Aluminium

      Applicable Finish: Resin Tile / Mortar

      Finish Depth (Resin Tile): 3 mm

      Filling Depth (Mortar): 12 mm

      Application: Pedestrian Use

    Technical specification
    • Unique ref.floor-hatch-reversible-4ha2
    • Product familyFloor Hatch
    • Product groupReversible Type
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySteel
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit