Publish your products
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K
Canopy (Aluminum Extrusion Type) – RS-K

    Canopy (Aluminum Extrusion Type) – RS-K

    Aluminum extrusion canopy designed to provide functional weather protection with a clean architectural appearance.

    The modular panel system allows flexible sizing to suit a wide range of building entrances, walkways, and exterior applications.

    Available with multiple front-edge profiles to accommodate different design and drainage requirements.

    Optional corner configurations, wood-grain soffit finishes, and integrated LED lighting provide additional design flexibility.

    Available in Silver, Stainless Color, and Black finishes.

    Specification
    • ■RS-K

      Type: Aluminum Extrusion Canopy

      Projection: 600–3000 mm

      Width: 900 mm or more

      Width Increment: 100 mm

      Projection Adjustment: 1 mm

      Material: Aluminum Extrusion

      Standard Colors: Silver, Stainless Color, Black

      Front Edge Options: Square, Slim, Round, Slim with Gutter

      Optional Accessories: Corner Units, Wood-Grain Soffit Finish, LED Lighting

    Technical specification
    • Unique ref.canopy-aluminum-extrusion-rs-k
    • Product familyCanopies
    • Product groupRS Visor
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit