Publish your products
Canopy (Bracket Type) – RS-MS
Canopy (Bracket Type) – RS-MS
Canopy (Bracket Type) – RS-MS
Canopy (Bracket Type) – RS-MS
Canopy (Bracket Type) – RS-MS
Canopy (Bracket Type) – RS-MS

    Canopy (Bracket Type) – RS-MS

    Compact aluminum extrusion canopy featuring a simple and sharp architectural design.

    The bracket-mounted system allows for easy installation and is suitable for applications requiring a relatively small projection.

    A wide range of projection sizes from 200 to 600 mm provides flexibility for various building façades and entrance areas.

    The clean, minimal profile integrates naturally with a variety of architectural designs.

    Specification
    • ■RS-MS

      Type: Bracket-Mounted Aluminum Extrusion Canopy

      Models: RS-MS20 / RS-MS30 / RS-MS35 / RS-MS40 / RS-MS45 / RS-MS50 / RS-MS55 / RS-MS60

      Projection: 200–600 mm

      Width: 500 mm or more

      Width Adjustment: 1 mm

      Material: Aluminum Extrusion

      Standard Colors: Silver, Stainless Color

      Gutter: None

    Technical specification
    • Unique ref.canopy-bracket-rs-ms
    • Product familyCanopies
    • Product groupRS Visor
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit