Publish your products
Canopy (Compact Type) – RS-M
Canopy (Compact Type) – RS-M
Canopy (Compact Type) – RS-M
Canopy (Compact Type) – RS-M
Canopy (Compact Type) – RS-M
Canopy (Compact Type) – RS-M

    Canopy (Compact Type) – RS-M

    Compact aluminum extrusion canopy featuring a simple and minimal architectural design.

    Designed for applications requiring a small projection, the RS-M provides a clean solution for building façades and openings.

    The direct anchoring system allows for simple installation while maintaining a slim and unobtrusive appearance.

    Available in two projection sizes to suit different installation requirements.

    Specification
    • ■RS-M

      Type: Compact Aluminum Extrusion Canopy

      Models: RS-M10 / RS-M18

      Projection: 100 mm / 180 mm

      Width: 500 mm or more

      Width Adjustment: 1 mm

      Maximum Single Width: 3600 mm

      Material: Aluminum Extrusion

      Standard Colors: Silver, Stainless Color

      Gutter: None

    Technical specification
    • Unique ref.canopy-compact-rs-m
    • Product familyCanopies
    • Product groupRS Visor
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit