Publish your products
Canopy (Slim Type) – RS-S2
Canopy (Slim Type) – RS-S2
Canopy (Slim Type) – RS-S2
Canopy (Slim Type) – RS-S2

    Canopy (Slim Type) – RS-S2

    Slim aluminum extrusion canopy featuring a sharp 20 mm-thick profile.

    The compact design fits cleanly into building façades while providing functional weather protection.

    The sliding canopy panel system allows for efficient installation and a clean architectural appearance.

    Available with a square front edge or a square front edge with integrated gutter for different drainage requirements.

    Specification
    • ■RS-S2 / RS-S2T

      Type: Slim Aluminum Extrusion Canopy

      Canopy Thickness: 20 mm

      Projection: 600–1500 mm

      Width: 900 mm or more

      Width Increment: 100 mm

      RS-S2: Square Front Edge

      RS-S2T: Square Front Edge with Gutter

      Material: Aluminum Extrusion

      Standard Colors: Silver, Stainless Color, Black

    Technical specification
    • Unique ref.canopy-slim-rs-s2
    • Product familyCanopies
    • Product groupRS Visor
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit