Publish your products
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ
Ceiling Hatch (Deluxe Type) – CDZ

    Ceiling Hatch (Deluxe Type) – CDZ

    Deluxe ceiling hatch available in a wide range of variations.

    The trim-type frame minimizes gaps, helping to prevent dust and debris from falling through.

    The double-hinge structure provides a large opening area and opening angle.

    The inner frame can be mounted on any of the four sides of the outer frame, except for lockable models.

    Certified by the Public Buildings Association.

    For indoor ceiling use only.

    Specification
    • ■CDZW30 / CDZW45 / CDZW60

      Color: White

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CDZW30K / CDZW45K / CDZW60K

      Color: White

      Type: Lockable

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CDZ20 / CDZ30 / CDZ45 / CDZ60 / CDZ3060

      Color: Silver

      Standard Size (Opening Dimensions): 203 × 203 mm / 303 × 303 mm / 454 × 454 mm / 606 × 606 mm / 303 × 606 mm

       

      ■CDZ30K / CDZ45K / CDZ60K / CDZ3060K

      Color: Silver

      Type: Lockable

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm / 303 × 606 mm

       

      ■CDZ90A

      Color: Silver

      Type: Double Door

      Standard Size (Opening Dimensions): 903 × 903 mm

       

      ■CDZB30 / CDZB45 / CDZB60

      Color: Bronze

      Standard Size (Opening Dimensions): 303 × 303 mm / 454 × 454 mm / 606 × 606 mm

       

      ■CDZZ45 / CDZZ60

      Color: Black

      Standard Size (Opening Dimensions): 454 × 454 mm / 606 × 606 mm

       

      ■CDZP45

      Finish: Wood Grain

      Standard Size (Opening Dimensions): 454 × 454 mm

       

      ■CDZG45A / CDZG60A

      Color: Silver

      Type: Ventilation Louver

      Standard Size (Opening Dimensions): 454 × 454 mm / 606 × 606 mm

    Technical specification
    • Unique ref.ceiling-hatch-deluxe-cdz
    • Product familyCeiling Hatch
    • Product groupDeluxe Type
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit