Publish your products
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2
Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2

    Clean Stocker (Stainless Steel, Phosphate-Finish Type) – CKS-RS2

    Premium stainless steel waste storage unit featuring a distinctive phosphate-pattern finish.

    The deep dark gray design creates a sophisticated and modern appearance.

    The doors move along the shape of the unit, requiring no extra space in front for opening and closing.

    Equipped with durable rotary dampers for quiet door operation.

    The removable bottom panels allow for easy cleaning.

    Specification
    • ■CKS-1307-RS2

      Capacity: 800 L

      Dimensions: W1300 × D750 × H1160 mm

      Weight: 58 kg

       

      ■CKS-1607-RS2

      Capacity: 1000 L

      Dimensions: W1650 × D750 × H1160 mm

      Weight: 71 kg

       

      ■CKS-1309-RS2

      Capacity: 1000 L

      Dimensions: W1300 × D900 × H1160 mm

      Weight: 64 kg

       

      ■CKS-1609-RS2

      Capacity: 1250 L

      Dimensions: W1650 × D900 × H1160 mm

      Weight: 75 kg

       

      Material: Stainless Steel

      Level Adjustment Range: 0–40 mm

    Technical specification
    • Unique ref.waste-storage-stainless-phosphate-cks-rs2
    • Product familyWaste Storage
    • Product groupClean Stocker
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit