Publish your products
Clean Stocker (Steel, Dark Gray Type) – CKR-G-2
Clean Stocker (Steel, Dark Gray Type) – CKR-G-2
Clean Stocker (Steel, Dark Gray Type) – CKR-G-2
Clean Stocker (Steel, Dark Gray Type) – CKR-G-2
Clean Stocker (Steel, Dark Gray Type) – CKR-G-2
Clean Stocker (Steel, Dark Gray Type) – CKR-G-2

    Clean Stocker (Steel, Dark Gray Type) – CKR-G-2

    Steel waste storage unit featuring a sophisticated dark gray finish.

    Made of highly corrosion-resistant hot-dip coated steel for excellent durability.

    The rotating upper door is stored inside the unit when opened, reducing dead space.

    The vertically sliding front door can be opened without requiring additional space in front of the unit.

    Equipped with durable rotary dampers for quiet door operation.

    The removable bottom panels allow for easy cleaning.

    Specification
    • ■CKR-1305G-2

      Capacity: 500 L

      Dimensions: W1300 × D500 × H1160 mm

       

      ■CKR-1007G-2

      Capacity: 600 L

      Dimensions: W1000 × D750 × H1160 mm

      Weight: 49 kg

       

      ■CKR-1307G-2

      Capacity: 800 L

      Dimensions: W1300 × D750 × H1160 mm

      Weight: 58 kg

       

      ■CKR-1607G-2

      Capacity: 1000 L

      Dimensions: W1650 × D750 × H1160 mm

      Weight: 71 kg

       

      ■CKR-1907G-2

      Capacity: 1200 L

      Dimensions: W1950 × D750 × H1160 mm

      Weight: 83 kg

       

      ■CKR-1309G-2

      Capacity: 1000 L

      Dimensions: W1300 × D900 × H1160 mm

      Weight: 64 kg

       

      ■CKR-1609G-2

      Capacity: 1250 L

      Dimensions: W1650 × D900 × H1160 mm

      Weight: 75 kg

       

      ■CKR-1909G-2

      Capacity: 1450 L

      Dimensions: W1950 × D900 × H1160 mm

      Weight: 90 kg

       

      Material: Highly Corrosion-Resistant Hot-Dip Coated Steel

      Color: Dark Gray

      Level Adjustment Range: 0–40 mm

    Technical specification
    • Unique ref.waste-storage-steel-dark-gray-ckr-g-2
    • Product familyWaste Storage
    • Product groupClean Stocker
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit