Publish your products
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B
Clean Stocker (Steel, Gray Type) – CKH-B

    Clean Stocker (Steel, Gray Type) – CKH-B

    Compact steel storage unit with a water-resistant design that helps protect stored items from rainwater.

    With a depth of only 400 mm, it is suitable for installation in limited spaces.

    Ideal for temporary household waste storage, parcel deliveries, and general outdoor storage.

    Equipped with gas dampers on both sides for safe and smooth door operation.

    Drainage holes in the bottom panel allow for easy cleaning with water.

    Specification
    • ■CKH-1004WB / CKH-1004GB

      Color: White / Dark Gray

      Capacity: 200 L

      Dimensions: W1000 × D400 × H662 mm

      Effective Internal Dimensions: W900 × D350 × H570 mm

      Weight: 24 kg

       

      ■CKH-1304WB / CKH-1304GB

      Color: White / Dark Gray

      Capacity: 300 L

      Dimensions: W1300 × D400 × H662 mm

      Effective Internal Dimensions: W1200 × D350 × H570 mm

      Weight: 28.5 kg

       

      Material: Painted Hot-Dip Galvanized Steel

      Water Resistance: IPX4

      Level Adjustment Range: 0–30 mm

    Technical specification
    • Unique ref.waste-storage-steel-gray-ckh-b
    • Product familyWaste Storage
    • Product groupClean Stocker
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit