We are using cookies to provide our services

By using our services you agree to our use of cookies

Rollup Doors, Manual, Motorized Or Awning-Crank Operations, Hardwood, Upward Coiling Style

Unique ref.: woodfold-rollup
Brand: Woodfold Mfg
Product family: Overhead Coiling
Product group: Custom Rollup Doors
Date of publishing: 2011-11-21
Edition number: 1
Type: Object (single object)
Download (19)
Woodfold Custom Roll-Up Doors: Beautiful, and All Business

Woodfold Roll-Up Doors are custom-crafted to fit virtually any commercial need - defining public and private areas in hotels and banks - securing bars and service areas in restaurants - serving as room separators in offices, schools and churches. Each Roll-Up Door is precision machined to exacting tolerances, with every piece edge sealed, flawlessly finished and then assembled with industrial-strength components for strength and durability. Choose manual, motorized or awning-crank operation; choose nearly any hardwood, choose any finish color. Whatever the project, whatever the preference, we’ve got you covered..

Woodfold Custom Roll-Up Doors

Woodfold Roll-Up Doors provide the elegance people want, and the smooth, problem-free performance they need. Whether you’re looking to elegantly camouflage a wall-size entertainment center when not in use, ensure a lockable way to secure a wet bar, or create a sophisticated treatment for a bathroom vanity, we’ve got you covered. Plus, thanks to custom-sized construction and custom-matched finishing, there’s not an architectural challenge or style of décor we’re not right at home with.

Woodfold Custom Roll-Up Door
Hardwood Options


Woodfold Roll-Up Doors are custom-crafted of the finest natural hardwoods, including:
  • Northern Red Oak
  • Eastern Maple
  • Natural Birch
  • African Mahogany
  • American Cherry

We can also build our Roll-Up Doors in nearly any other hardwood you’d prefer. Simply talk with your distributor, or call us direct.

Also available in FSC certified woods

Woodfold is certified to manufacture and sell FSC hardwood roll-up doors. FSC products may be used toward LEED® credits and other green building programs that require certified sustainable wood products.

Woodfold Custom Roll-Up Door
Stains & Finishes


While it’s our woodworking process that sets Woodfold custom Roll-Up Doors apart, you’ll also appreciate the absolute consistency of our factory finish. Each piece of every door is individually finished prior to assembly in order to assure flawless coverage.

Our use of the finest natural hardwoods enables us to apply rich, gorgeous finishes. Choose from factory finished clear lacquers or custom stains and/or paints that match your existing millwork or décor. All factory clear coat finishes designated Sherwin Williams GreenSure products.

Woodfold custom solutions will help make your next project a true success.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Industrial
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Doors - Industrial

Name Value
Curtain Material Birch ; Cherry ; Mahogany ; Maple and Oak ; Additional hardwoods available
Door Height Up tp 8'
Integral Finish Clear Finish ; Custom Stain ; Custom Paint ; Unfinished
Material Birch ; Cherry ; Mahogany ; Maple and Oak ; Additional hardwoods available
Method of Operation Manual ; Motorized ; Crank

Woodfold Mfg

Properties

Name Value
Bottom Bar Dimension 1.625" x 5.000"
Slat Panel Thickness 1/2"
Slat Width 1-1/2"
Casing Material Birch | Cherry | Mahogany | Maple and Oak | Additional hardwoods available
Slat Material Birch | Cherry | Mahogany | Maple and Oak | Additional hardwoods available
Latch Type Keylock| Thumbturn | Slide bolts
Slat Length Up to 12'

All BIM objects are real products from real manufacturers confirmed and approved