Publish your products
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
Firstlane Security SpeedGate
    Archived

    Firstlane Security SpeedGate

    With its elegant design, the FirstLane speed gate is designed to integrate perfectly into any architectural style. Equipped with high processing capacity and an exclusive detection system, the FirstLane speed gate guarantees accurate user tracking and prevents any unauthorized use.

    The FirstLane double swing door security entrance speedgate offers a high bidirectional throughput and uncompromising security.

    The FirstLane speed gate is a modular product that can be installed as a single or a multi-lane array and can also be combined with the FirstLane 970 wide lane speedgate model.

    Specification
    • STANDARD TECHNICAL CHARACTERISTICS (PER LANE) Speedgate 

      Power supply Single phase 110 VAC (5 A)-240 VAC (3 A) (+/- 10%) - 50/60 Hz + Ground. 1

      Power consumption:

      Standby:20 W

      Cycle:35 W

      Maximum:80 W

      Motors (x2) 24 VDC – nominal output power 86 W.

      Min opening or closing times 0,7 sec. (Depending on the access control system reactivity and the speed of users)

      Operating temperature +0° à +50°C.

      Relative humidity < 95%, without condensation.

      MCBF 5.000.000 cycles mean cycles between failures, with recommended maintenance.

      Noise level 55 dB to 1m distance.

      IP 40

      Conforms to European standards.

    Technical specification
    • Unique ref.Firstlane
    • Product familyAccess
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2020-09-03
    • Edition number1
    • Height (mm)1000
    • Width (mm)190
    • Depth (mm)1300
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)104
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles