Publish your products
SmartLane 902 Access Control Speed Gate Turnstile - USA/CAN
SmartLane 902 Access Control Speed Gate Turnstile - USA/CAN
SmartLane 902 Access Control Speed Gate Turnstile - USA/CAN

    SmartLane 902 Access Control Speed Gate Turnstile - USA/CAN

    With two extensions and tall glass obstacles, the SmartLane 902 Security Entrance Lane turnstiles provide the highest level of optimization between throughput and security combined with enhanced user ergonomics, improved user safety, all while identifying fraud attempts and eliminating tailgating.

     • UL 325 certified, which ensures additional user safety

     • High-performance detection system to eliminate unauthorized use and false alarms 

    • The wide walkway of the SmartLane 912 is adapted to the mobility-impaired and is ideal for wheelchairs, large carts or wide objects  
     

    Specification
    • STANDARD TECHNICAL CHARACTERISTICS

      Input power 120 VAC / 60 Hz (with ground)

      Consumption 250 W (nominal) - 600 W (max.)

      Motor Three-phase 240 V / 120 W controlled by frequency inverter.

      Operating Temperature 32°F to 113°F (0°C to 45°C)

      Max throughput(1) 60 people/min.

      Passageway - 23 in (584mm)

      Weight - 400 to 575LB

      Opening speed - 0.7 secs

      Closing speed - 0.8 secs

      ADA compliant - No


    Technical specification
    • Unique ref.smart-lane-902-access-control-speed-gate-turnstile-usa-can
    • Product familySpeed Lanes Turnstiles
    • Product groupSmart
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)40.15
    • Width (inches)11
    • Depth (inches)78
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inCanada
    • Weight Net (Lbs)485
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States